Is FX4B*-**S-1.27SV(71) able to mate with FX4C*-**P-1.27DSA ?  * stands for height. ** stands for number of contacts.

Modified on Fri, Jun 19 at 12:48 PM

​Yes, FX4B*-**S-1.27SV(71) is able to mate with FX4C*-**P-1.27DSA and FX4B*-**P-1.27SV(71) is able to mate with FX4C*-**S-1.27DSA also in case the number of contact is the same. * stands for height and ** stands for number of contact.​